Properties
Version | Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP40, -10 °C...60 °C |
Order No. | 2828570000 |
Type | IE-SW-ELB-08-8GT |
GTIN (EAN) | 4064675369912 |
Qty. | 1 items |
Depth | 64 mm |
Depth (inches) | 2.52 inch |
Height | 103 mm |
Height (inches) | 4.055 inch |
Width | 43.5 mm |
Width (inches) | 1.713 inch |
Net weight | 195 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -10 °C...60 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 95f06c58-199a-4ab7-817c-c2503ba62133 |
EMC standards |
EN 55032
EN 55024 CISPR 32 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV IEC 61000-4-6 CS: 3 Vrms IEC 61000-4-8 |
Free fall | According to IEC 60068-2-31 |
Safety standard |
UL 61010-1
UL 61010-2-201 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating altitude |
|
Operating temperature, max. | 60 °C |
Operating temperature, min. | -10 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
Function DIP switch |
1x for enabling QoS (according to IEEE 802.1p)
1x for enabling/disabling the broadcast storm protection |
LED indicator |
Power LED: PWR
Port LED: LNK/ACT, 10/100M (RJ45 port) |
Number of ports | 8x RJ45 |
RJ45 ports |
10/100/1000BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
Network traffic filter | Quality of Service (QoS) |
Industrial protocol support |
PROFINET device acc. to conformance class A
CC-Link IE Field CC-Link IE TSN CC-A |
MTBF |
|
Connection type | 1 removable 2-pin terminal block |
Current consumption |
|
Overload current protection | Yes |
Reverse polarity protection | Yes |
Voltage supply |
12/24/48 V DC
24 V AC 1 single input |
Voltage supply range |
|
Bandwidth backplane | 16 Gbit/s |
Jumbo frame support | up to 9 KB |
MAC table size | 4 K |
Packet buffer size | 1.5 Mbit |
Housing main material | Metal |
Protection degree | IP40 |
Speed | Gigabit Ethernet |
Switch | unmanaged |
Type of mounting | DIN rail |
Data switching | Store and Forward |
Flow control | IEEE 802.3x flow control |
Standard |
IEEE 802.3 for 10BASE-T
IEEE 802.3u for 100BASE-TX IEEE 802.3ab for 1000BASE-T IEEE 802.3x for flow control IEEE 802.1p for Class of Service / Quality of Service (CoS/QoS) |
Approval/Certificate/Document of Conformity |
[KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_303320)
[CC-Link IE Field certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_318135) [CC-Link IE TSN certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_318136) [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_298742) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_300131) [RCM Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_301088) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304009) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2828570000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2828570000) |
User Documentation |
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_302767)
[Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-02 |
ECLASS 11.0 | 19-17-04-02 |
ECLASS 12.0 | 19-17-04-02 |
ECLASS 13.0 | 19-17-04-02 |
ECLASS 14.0 | 19-17-04-02 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![KOREANCERT](/picture/KOREANCERT.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
Industrial EthernetAccessoriesMounting KitsMounting kit for 19" rack assembly