Properties
Version | Network switch, unmanaged, Fast Ethernet, Number of ports: 5 * M12 D coded, IP67 encapsulated, -25 °C...60 |
Order No. | 1504410000 |
Type | IE-SW-IP67-5M12 |
GTIN (EAN) | 4050118312324 |
Qty. | 1 items |
Depth | 29.6 mm |
Depth (inches) | 1.165 inch |
Height | 125 mm |
Height (inches) | 4.921 inch |
Width | 60 |
Width (inches) | 2.362 inch |
Net weight | 270 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...60 |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 55032
EN 55024 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz to 1 GHz: 20 V/m IEC 61000-4-4 EFT: Power: 2 kV; Signal: 2 kV IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV IEC 61000-4-6 CS: 10 V IEC 61000-4-8 |
Free fall | According to IEC 60068-2-32 |
Safety standard | UL508 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 60 |
Operating temperature, min. | -25 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
LED indicator |
PWR
LNK/ACT |
M12-Ports |
10/100BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X connection D-coded, 4-pole |
Number of ports | 5 * M12 D coded |
MTBF |
|
Connection type |
1 x M12 socket, A-coded
Pin |
Current consumption | 0.12 A |
Overload current protection | 1.1 A |
Reverse polarity protection | Available |
Voltage supply |
24/36 V DC
24 V AC |
Voltage supply range |
|
Bandwidth backplane | 1 Gbit/s |
MAC table size | 2 K |
Packet buffer size | 384 kBit |
Housing main material | Plastic |
Protection degree | IP67 encapsulated |
Speed | Fast Ethernet |
Switch | unmanaged |
Type of mounting |
Wall mounting
when screwed in |
Data switching | Store and Forward |
Flow control |
IEEE 802.3x flow control
Back pressure flow control |
Standard |
IEEE 802.3 for 10BaseT
IEEE 802.3u for 100BaseT(X) IEEE 802.3x for flow control |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37659)
[UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_291148) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61936) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1504410000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1504410000) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_36203) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-02 |
ECLASS 11.0 | 19-17-04-02 |
ECLASS 12.0 | 19-17-04-02 |
ECLASS 13.0 | 19-17-04-02 |
ECLASS 14.0 | 19-17-04-02 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1920000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
-
Item No.:9457340300Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457250000Packaging unit:1 PC
Field attachable connector, M12, Female socket, straight
-
Item No.:1044470030Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
-
Item No.:1892120000Packaging unit:1 PC
Field attachable connector, M12, pin, straight
-
Item No.:9457910300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1025950030Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m