IE-SW-IP67-8FEM12

CRA in progress

Network switch, unmanaged, Fast Ethernet, Number of ports: 8x M12 D-coded 4 pin female connector, IP67 encapsulated, EN 50155, -40 °C...75 °C

Tuotteen tunnus 3130670000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Humidity

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC

EMC conformity and approvals

EMC standards
Free fall
Railway
Safety standard
Shock
Vibration

Environmental conditions

Humidity
Operating temperature, max.
Operating temperature, min.
Storage temperature, max.
Storage temperature, min.

Guarantee

Time interval

Interfaces

LED indicator
M12-Ports
Number of ports

Management features

Network traffic filter
Industrial protocol support

MTBF

MTBF

Power supply

Connection type
Current consumption
Overload current protection
Reverse polarity protection
Supply voltage
Voltage supply range

Switch characteristics

Bandwidth backplane
MAC table size
Packet buffer size
Priority queues

Technical data

Housing main material
Protection degree
Speed
Switch
Type of mounting

Technology

Data switching
Flow control
Standard

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0