Properties
Version | Network switch, unmanaged, Fast Ethernet, 10BaseT1L, Number of ports: 1x RJ45, 4x SPE port acc. to IEC 63171-2, IP30, -40 °C...70 °C |
Order No. | 3012120000 |
Type | IE-SW-SPE05-4T1LMPODL-1TX |
GTIN (EAN) | 4099986918344 |
Qty. | 1 items |
Depth | 108.3 mm |
Depth (inches) | 4.264 inch |
Height | 145.1 mm |
Height (inches) | 5.713 inch |
Width | 28 mm |
Width (inches) | 1.102 inch |
Net weight | 530 g |
Storage temperature | 40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5 to 98% (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
EMC standards |
EN 61000-6-2
EN 61000-6-4 |
Free fall | According to IEC 60068-2-32 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 98% (non-condensing) |
Operating altitude |
|
Operating temperature, max. | 70 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | 40 °C |
Time interval | 5 years |
Function DIP switch |
MAC frame filtering (on/off)
QoS (on/off) SPE-T1L (on/off) SPE-T1L (master/slave) PoDL (on/off) PoDL SCCP (on/off) PoDL (24V/50V) |
LED indicator |
Power LED: PWR
Port LED: LNK/ACT, 10/100M (RJ45 port) Port LED: LNK/ACT, 10M (SPE port), PoDL indicator |
Number of ports |
1x RJ45
4x SPE port acc. to IEC 63171-2 |
RJ45 ports |
10/100BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
Network traffic filter | Quality of Service (QoS) |
Industrial protocol support | PROFINET device acc. to conformance class A |
MTBF |
|
Connection type | 1 removable 2-pin terminal block |
Current consumption |
|
Overload current protection | Yes |
Reverse polarity protection | Yes |
Voltage supply | 1 single input |
Voltage supply range |
|
Bandwidth backplane | 280 Mbit/s |
MAC table size | 1 K |
Packet buffer size | 128 kBit |
Housing main material | Metal |
Protection degree | IP30 |
Speed | Fast Ethernet, 10BaseT1L |
Switch | unmanaged |
Type of mounting | DIN rail |
Data switching | Store and Forward |
Flow control | IEEE 802.3x flow control |
Standard |
IEEE 802.3 for 10BASE-T
IEEE 802.3u for 100BASE-TX IEEE 802.3x for flow control IEEE 802.3cg for 10Base-T1L |
Product information | Only powered devices with the same voltage can be operated at the same time. |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_317794)
[UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_317795) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_317115) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=3012120000) |
User Documentation |
[Quick start guide -- Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_317815)
[Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-01-06 |
ECLASS 9.1 | 19-17-01-06 |
ECLASS 10.0 | 19-17-04-02 |
ECLASS 11.0 | 19-17-04-02 |
ECLASS 12.0 | 19-17-04-02 |
ECLASS 13.0 | 19-17-04-02 |
ECLASS 14.0 | 19-17-04-02 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:2726040000Packaging unit:1 PC
SPE fieldattachable plug, SPE-Plug acc. to IEC 63171-2, IDC, 2-core, IP20
-
Item No.:2725850010Packaging unit:1 PC
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 1 m
-
Item No.:2725850020Packaging unit:1 PC
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 2 m
-
Item No.:2725850030Packaging unit:1 PC
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 3 m
-
Item No.:2725850400Packaging unit:1 PC
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 40 m
-
Item No.:2725850150Packaging unit:1 PC
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 15 m
-
Item No.:2924370000Packaging unit:1 PC
System cable, Single Pair Ethernet (SPE), T1-B, LSZH, 500
-
Item No.:2926130000Packaging unit:1 PC
System cable, Single Pair Ethernet (SPE), T1-B, PUR, 100
-
Item No.:2926140000Packaging unit:1 PC
System cable, Single Pair Ethernet (SPE), T1-B, LSZH, 100
-
Item No.:2924360000Packaging unit:1 PC
System cable, Single Pair Ethernet (SPE), T1-B, PUR, 500
-
Item No.:2926110000Packaging unit:1 PC
System cable, Single Pair Ethernet (SPE), T1-B, PUR, 100
-
Item No.:2926120000Packaging unit:1 PC
System cable, Single Pair Ethernet (SPE), T1-B, LSZH, 100
-
Item No.:2924340000Packaging unit:1 PC
System cable, Single Pair Ethernet (SPE), T1-B, PUR, 500