Properties
Version | Mounting rail outlet, RJ12, IP20 |
Order No. | 2861240000 |
Type | IE-TO-RJ12-C |
GTIN (EAN) | 4064675579236 |
Qty. | 10 items |
Net weight | 15 g |
Operating temperature | -40 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | RJ12 |
Connection 2 | RJ12 |
Wiring | Coupling |
Colour |
beige
black |
Housing main material | Plastic |
Contact surface | Gold over nickel |
Type of mounting | TS 35 |
Shielding | unshielded |
Protection degree | IP20 |
Plugging cycles | ≥ 200 |
Connector standard | TIA-1096-A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305080) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2861240000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ECLASS 9.0 | 27-44-03-20 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 27-44-03-20 |
ECLASS 11.0 | 27-44-03-20 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |
ECLASS 14.0 | 27-44-03-20 |
ROHS | Conform |