Properties
Version | Mounting rail outlet, RJ45, Coupling, IP20, Cat.6A / Class EA (ISO/IEC 11801 2010) |
Order No. | 2812440000 |
Type | IE-TO-RJ45-C-LP |
GTIN (EAN) | 4064675295822 |
Qty. | 10 items |
Net weight | 23.15 g |
Operating temperature | -40 °C...70 °C |
Humidity | 0...93 % rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | RJ45 |
Connection 2 | RJ45 |
Wiring | Coupling |
Colour | Light Grey |
Shock resistance acc. to IEC 60512-6-3 | 500 ms⁻² |
Vibration resistance acc. to IEC 60512-6-4 | 50 ms-2 sinusoidal (10…500 Hz) |
Humidity | 0...93 % rel. humidity |
Housing main material | PA 66 UL V0 E63957 |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact material |
Spring steel
Ni 1.2 µm |
Contact surface | Au ≥ 0.8 µm |
Type of mounting | TS 35 |
Shielding | Yes |
Protection degree | IP20 |
Plugging cycles | 750 (RJ45) |
Contact resistance | ≤ 20 mΩ |
Current-carrying capacity at 50 °C | 1 A |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Insulation strength | 500 MΩ |
PoE / PoE+ | conforming to IEEE 802.3af |
Connector standard | IEC 60603-7-51 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_274661) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2812440000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2812440000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2812440000&norm=0) |
User Documentation | [Mounting Information](https://mdcop.weidmueller.com/mediadelivery/asset/900_284686) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ECLASS 9.0 | 27-44-03-20 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 27-44-03-20 |
ECLASS 11.0 | 27-44-03-20 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |
ECLASS 14.0 | 27-44-03-20 |
ROHS | Conform |
Related products
Service InterfacesIP65 service interface FrontCom® VarioInsertsRJ45, USB, SPERJ45