Properties
Version | Mounting rail outlet, RJ45, IP20, Cat. 5 |
Order No. | 2819260000 |
Type | IE-TO-RJ45-C-ZP-C5 |
GTIN (EAN) | 4064675330110 |
Qty. | 10 items |
Net weight | 15 g |
Operating temperature | -40 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | RJ45 |
Connection 2 | RJ45 |
Wiring | Coupling |
Colour |
beige
black |
Housing main material |
Plastic
PA 66 UL V0 E63957 |
Category | Cat. 5 |
Contact surface | Gold over nickel |
Type of mounting | TS 35 |
Shielding | unshielded |
Protection degree | IP20 |
Plugging cycles | 750 (RJ45) |
Current-carrying capacity at 50 °C | 1 A |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Rated voltage | 50 V |
Connector standard | IEC 60603-7-51 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_246637) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2819260000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2819260000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2819260000&norm=0) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ECLASS 9.0 | 27-44-03-20 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 27-44-03-20 |
ECLASS 11.0 | 27-44-03-20 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |
ECLASS 14.0 | 27-44-03-20 |
ROHS | Conform |