Properties
Version | Mounting rail outlet, RJ45, PROFINET, IP20, Cat.5 (ISO/IEC 11801) |
Order No. | 8946950000 |
Type | IE-TO-RJ45-FJ-P |
GTIN (EAN) | 4032248734931 |
Qty. | 10 items |
Net weight | 54.2 g |
Operating temperature | -40 °C...70 °C |
Humidity | 0...93 % rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | RJ45 |
Connection 2 | IDC |
Configuration | Switchable volt. connection from module/coupling to mounting rail |
Wiring | PROFINET |
Colour | Light Grey |
Shock resistance acc. to IEC 60512-6-3 | 250 ms-2 |
Vibration resistance acc. to IEC 60512-6-4 | 50 ms-2 sinusoidal (9…500 Hz) |
Humidity | 0...93 % rel. humidity |
Housing main material |
PA UL 94 V0
PA 66 UL V0 E63957 |
Insulation cross-section, max. | 1.6 mm |
Category | Cat.5 (ISO/IEC 11801) |
Contact material |
Spring steel
Ni 1.2 µm |
Contact surface | Au ≥ 0.8 µm |
Connection diameter, solid | 0.4...0.64 mm |
Conductor connection cross-section, solid (AWG) | AWG 24...AWG 22 |
Connection diameter, flexible | 0.48...0.76 mm |
Conductor connection cross-section, flexible (AWG) | AWG 26...AWG 22 |
Sheath diameter, min. | 5.5 mm |
Sheath diameter, max. | 10 mm |
Type of mounting | TS 35 |
Shielding | Yes |
Protection degree | IP20 |
Plugging cycles | 750 (RJ45) |
Ability to reconnect |
≥ 10 cycles for AWG 23-26
≥ 4 cycles for AWG 22 |
Contact resistance | ≤ 20 mΩ |
Current-carrying capacity at 50 °C | 1 A |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Insulation strength | 500 MΩ |
PoE / PoE+ | conforming to IEEE 802.3bt |
Connector standard | IEC 60603-7-51 |
Approval/Certificate/Document of Conformity |
[ISO/IEC and TIA/EIA DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_58438)
[ISO/IEC EN and TIA/EIA Screened Class E Category 6, 3 connector permanent link](https://mdcop.weidmueller.com/mediadelivery/asset/900_67334) [ISO/IEC EN and TIA/EIA Screened Class E Category 6, 4 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_67335) [ISO/IEC EN and TIA/EIA Screened Class EA Category 6A, 2 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_67336) [Compliance Statement Screened Category 6 ISO/IEC EN and TIA/EIA Connecting Hardware](https://mdcop.weidmueller.com/mediadelivery/asset/900_67342) [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_97920) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8946950000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91194) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ECLASS 9.0 | 27-44-03-20 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 27-44-03-20 |
ECLASS 11.0 | 27-44-03-20 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |
ECLASS 14.0 | 27-44-03-20 |
ROHS | Conform |