Properties
Version | Mounting rail outlet, fibre-optic, SC duplex, Multimode, GOF, POF, IP20 |
Order No. | 8946970000 |
Type | IE-TO-SCD-MM |
GTIN (EAN) | 4032248734979 |
Qty. | 10 items |
Depth | 67 mm |
Depth (inches) | 2.638 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Length | 59.6 mm |
Length (inches) | 2.346 inch |
Net weight | 40.1 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Light Grey |
Connection 1 | SC-Duplex |
Connection 2 | SC-Duplex |
Fibre type |
Multimode
GOF POF |
Housing main material | PA UL 94 V0 |
Insertion loss | ≤ 0.4 dB |
Plugging cycles | 1000 |
Protection degree | IP20 |
Type of mounting | TS 35 |
Certificate No. (UL) | E477798 |
Connector standard | IEC 61754-4 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_104108) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8946970000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8946970000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91194) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ETIM 10.0 | EC000313 |
ECLASS 9.0 | 27-44-03-20 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 27-44-03-20 |
ECLASS 11.0 | 27-44-03-20 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |
ECLASS 14.0 | 27-44-03-20 |
ECLASS 15.0 | 27-44-03-20 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UL) | E477798 |
Accessories
Is accessory of
-
Item No.:1286550000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1240890000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * SC Multi-mode, IP30, -10 °C...60 °C
-
Item No.:1240910000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, -10 °C...60 °C
Industrial EthernetUnmanaged SwitchesBasicLine series