Properties
Version | Trainingkit Industrial Ethernet |
Order No. | 2874670000 |
Type | IE-TRAININGSKIT-01 |
GTIN (EAN) | 4064675649205 |
Qty. | 1 items |
Depth | 148 mm |
Depth (inches) | 5.827 inch |
Height | 243 mm |
Height (inches) | 9.567 inch |
Net weight | 3,416 g |
Operating temperature | 0 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6a18a160-17b6-49fb-8b21-326d523433ad |
Operating temperature, max. | 55 °C |
Operating temperature, min. | 0 °C |
Protection degree | IP20 |
Engineering Data |
[Configuration tutorials -- Router configuration](https://mdcop.weidmueller.com/mediadelivery/asset/900_300167)
[Configuration tutorials -- Switch configuration](https://mdcop.weidmueller.com/mediadelivery/asset/900_300168) [Application notes -- Configuring the firewall on a Weidmueller security router](https://mdcop.weidmueller.com/mediadelivery/asset/900_304081) [Application notes -- Configuring the security features of Weidmueller switches](https://mdcop.weidmueller.com/mediadelivery/asset/900_304082) [Application notes -- Example application of the Serial Converter and TCPRTU Gateway](https://mdcop.weidmueller.com/mediadelivery/asset/900_304083) [Application notes -- Introduction to IPv6](https://mdcop.weidmueller.com/mediadelivery/asset/900_304084) [Application notes -- Network Ping Diagnosis](https://mdcop.weidmueller.com/mediadelivery/asset/900_304085) [Application notes -- Setting up a Weidmueller WiFi access point](https://mdcop.weidmueller.com/mediadelivery/asset/900_304086) [Application notes -- Setting up an O-Chain network structure with Weidmueller switches](https://mdcop.weidmueller.com/mediadelivery/asset/900_304087) [Application notes -- Setting up an O-Ring network structure with Weidmueller switches](https://mdcop.weidmueller.com/mediadelivery/asset/900_304088) [Application notes -- Setting up default configuration of IE Training Kit](https://mdcop.weidmueller.com/mediadelivery/asset/900_304089) [Application notes -- Using u-link remote access service](https://mdcop.weidmueller.com/mediadelivery/asset/900_304090) [Configuration tutorials -- IP configuration Modbus Gateway](https://mdcop.weidmueller.com/mediadelivery/asset/900_300169) [Application notes -- Accessing local area network wirelessly with WiFi Access Point](https://mdcop.weidmueller.com/mediadelivery/asset/900_317197) [Application notes -- IP Forwarding with Weidmueller security routers](https://mdcop.weidmueller.com/mediadelivery/asset/900_317198) [Application notes -- Port Forwarding with Weidmueller security routers](https://mdcop.weidmueller.com/mediadelivery/asset/900_317199) [Application notes -- Using u-link Easy Access feature via web](https://mdcop.weidmueller.com/mediadelivery/asset/900_317200) [Application notes -- Using u-link Easy Access feature with RDP](https://mdcop.weidmueller.com/mediadelivery/asset/900_317201) [Application notes -- Configuration of network groups for security routers](https://mdcop.weidmueller.com/mediadelivery/asset/900_322041) [Application notes -- Using Weidmueller managed switches for EthernetIP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322042) [Configuration tutorials -- Sensor Data via Modbus Gateway](https://mdcop.weidmueller.com/mediadelivery/asset/900_300170) [Configuration tutorials -- Router as DHCP](https://mdcop.weidmueller.com/mediadelivery/asset/900_300171) [Configuration tutorials -- Switch Ring configuration](https://mdcop.weidmueller.com/mediadelivery/asset/900_300172) [Application notes -- Configuring Port-based VLAN on a Weidmueller switch](https://mdcop.weidmueller.com/mediadelivery/asset/900_304077) [Application notes -- Configuring QoS on a Weidmueller switch](https://mdcop.weidmueller.com/mediadelivery/asset/900_304078) [Application notes -- Configuring static routes with a Weidmueller router](https://mdcop.weidmueller.com/mediadelivery/asset/900_304079) [Application notes -- Configuring the DHCP Server of a Weidmueller router](https://mdcop.weidmueller.com/mediadelivery/asset/900_304080) |
Software |
[Software -- IE Trainingkit Temperature Humitidy Sensor Software](https://mdcop.weidmueller.com/mediadelivery/asset/900_281683)
[Firmware Trainingskit Products](https://mdcop.weidmueller.com/mediadelivery/asset/900_289144) [Software Trainingskit Products](https://mdcop.weidmueller.com/mediadelivery/asset/900_289145) |
User Documentation |
[Documentation Trainingskit Products](https://mdcop.weidmueller.com/mediadelivery/asset/900_289143)
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_290485) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 9.0 | EC000734 |
ECLASS 9.0 | 19-17-92-90 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 19-17-92-90 |
ECLASS 11.0 | 19-17-90-90 |
ECLASS 12.0 | 19-17-90-90 |
ECLASS 13.0 | 19-17-90-90 |
ECLASS 14.0 | 19-17-90-90 |
ROHS | Conform |