Properties
Version | USB cable, USB A, USB A, PVC, 3 m |
Order No. | 1993550030 |
Type | IE-USB-A-A-3.0M |
GTIN (EAN) | 4050118378566 |
Qty. | 1 items |
Length | 3 m |
Length (inches) | 118.11 inch |
Net weight | 58 g |
Operating temperature | -15 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Sheathing colour | black |
Contact surface | Gold over nickel |
Cross-section | 2*AWG28 + 2*AWG24 |
Material sheath | PVC |
Sheath diameter | 4.5 mm |
Sheath diameter, max. | 4.7 mm |
Sheath diameter, min. | 4.3 mm |
Sheathing colour | black |
Plug left | USB A, IP20, male contact, straight, plug, Plastic, shielded |
Plug right | USB A, IP20, male contact, straight, plug, Plastic, shielded |
Plug left | USB A, IP20, male contact, straight, plug, Plastic, shielded |
Plug right | USB A, IP20, male contact, straight, plug, Plastic, shielded |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001408 |
ETIM 7.0 | EC001408 |
ETIM 8.0 | EC001408 |
ETIM 9.0 | EC001408 |
ECLASS 9.0 | 27-06-20-11 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-01-06 |
ECLASS 11.0 | 27-06-01-06 |
ECLASS 12.0 | 27-06-01-06 |
ECLASS 13.0 | 27-06-01-06 |
ECLASS 14.0 | 27-06-01-06 |
Approvals |  |
ROHS | Conform |