Properties
Version | USB cable, USB A, USB Micro, PVC, 1.8 m |
Order No. | 1487980000 |
Type | IE-USB-A-MICRO-1.8M |
GTIN (EAN) | 4050118298451 |
Qty. | 1 items |
Length | 1.8 m |
Length (inches) | 70.866 inch |
Net weight | 49 g |
Operating temperature | -15 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001408 |
ETIM 7.0 | EC001408 |
ETIM 8.0 | EC001408 |
ETIM 9.0 | EC001408 |
ECLASS 9.0 | 27-06-20-11 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-01-06 |
ECLASS 11.0 | 27-06-01-06 |
ECLASS 12.0 | 27-06-01-06 |
ECLASS 13.0 | 27-06-01-06 |
ECLASS 14.0 | 27-06-01-06 |
Approvals |  |
ROHS | Conform |
Is accessory of
-
Item No.:2928020000Packaging unit:1 PC
Controller, IP20, AutomationController, Web-based, u-control 2000 web, CAN interface, integrated engineering tools: u-create web for PLC - (real-time system) & IIoT applications and CODESYS (u-OS) compatible
-
Item No.:1334950000Packaging unit:1 PC
Controller, IP20, AutomationController, Web-based, u-control 2000 web, integrated engineering tools: u-create web for PLC - (real-time system) & IIoT applications and CODESYS (u-OS) compatible
-
Item No.:2659680000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, PROFINET RT
-
Item No.:2614380000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, PROFIBUS DP-V1
-
Item No.:2799510000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, EtherNet/IP
-
Item No.:2661310000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, IEC 61162-450
-
-
Item No.:2566380000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, PROFINET IRT+RT
-
Item No.:2659700000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Modbus/TCP
-
Item No.:1334920000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, EtherNet/IP
-
-
Item No.:1334940000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, POWERLINK
-
Item No.:1334910000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, EtherCAT
-
Item No.:1550550000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, EtherNet/IP
-
Item No.:2659690000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, EtherCAT
-
Item No.:2680260000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, CC-Link IE TSN
-
-
Item No.:2476450000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, Modbus/TCP