Properties
Version | Kit for wall mounting |
Order No. | 3032770000 |
Type | IE-WALLMOUNT-KIT-MODEL-B |
GTIN (EAN) | 4099986984523 |
Qty. | 1 items |
Depth | 2 mm |
Depth (inches) | 0.079 inch |
85 mm | |
Height (inches) | 3.346 inch |
Width | 35 mm |
Width (inches) | 1.378 inch |
Net weight | 148 g |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002498 |
ETIM 7.0 | EC002498 |
ETIM 8.0 | EC002498 |
ETIM 9.0 | EC002498 |
ECLASS 9.0 | 27-37-92-01 |
ECLASS 9.1 | 23-15-91-90 |
ECLASS 10.0 | 27-37-13-92 |
ECLASS 11.0 | 27-37-13-92 |
ECLASS 12.0 | 27-37-13-92 |
ECLASS 13.0 | 27-37-13-92 |
ECLASS 14.0 | 27-37-13-92 |
Is accessory of
-
Item No.:2908050000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
-
Item No.:2908130000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 14x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2908060000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C
-
Item No.:2908170000Packaging unit:1 PC
Network switch, unmanaged, Fast/Gigabit Ethernet, Number of ports: 16x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2908120000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C, Conformal coating
-
Item No.:2908090000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
Industrial EthernetUnmanaged SwitchesBasicLine series B