Properties
Version | Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C |
Order No. | 2536670000 |
Type | IE-WLT-BL-AP-CL-US |
GTIN (EAN) | 4050118548686 |
Qty. | 1 items |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
Height | 115 mm |
Height (inches) | 4.528 inch |
Width | 58 mm |
Width (inches) | 2.283 inch |
Net weight | 330 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...75 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
EMC standards |
EN 55032
EN 55024 CISPR 32 FCC Part 15B Class B IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz to 1 Ghz: 10 V/m IEC 61000-4-4 EFT: Power: 2 kV; Signal: 1 kV IEC 61000-4-5 Surge: Power: 2 kV; Signal: 1 kV IEC 61000-4-6 CS: 3 V/m IEC 61000-4-8 |
Safety standard |
SELV according to EN 62368-1
UL 60950-1 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Wireless |
EN 301 489-1/17
EN 300 328 EN 301893 TELEC FCC ID SLE-WAPN008 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 75 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
Connector for external antennas | 2x RP-SMA female |
Console port interface | RS-232 (RJ45 connector) |
Function reset button | Restoration of factory settings |
LED indicator |
PWR
FAULT STATE SIGNAL WLAN 10/100/1000M (TP-Port) |
RJ45 ports |
10/100/1000BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
Standard antenna | 2 dBi omni-directional dual band antenna, RP-SMA (male plug) |
MTBF |
|
Connection type |
1 removable 4-pin terminal block
500 V insulation |
Current consumption |
0.56 A at 12 V DC
0.14 A at 48 V DC |
Power consumption | 6.96 W |
Reverse polarity protection | Available |
Voltage supply |
24 V DC
2 redundant inputs |
Voltage supply range |
|
Housing main material | metal |
Protection degree | IP30 |
Type of mounting | DIN rail |
Standard |
IEEE 802.11 a/b/g/n for Wireless LAN
IEEE 802.11i for Wireless Security IEEE 802.3 for 10BaseT IEEE 802.3u for 100BaseT(X) IEEE 802.3ab for 1000BaseT(X) |
Supported protocols |
Proxy ARP
DNS SNMP DHCP LLDP HTTP HTTPS IP ICMP SNTP TCP UDP Radius |
Data security |
SSID broadcast enable/disable
Firewall for MAC/IP/protocol/port-based filtering 64-bit and 128-bit WEP encryption, WPA/WPA2 Personal and Enterprise (IEEE 802.1X/RADIUS, TKIP and AES) |
Operating channels (mid-band) | US: 2.412 to 2.462 GHz (11 channels); 5.180 to 5.240 GHz (4 channels); 5.260 to 5.320 GHz (4 channels); 5.500 to 5.700 GHz (8 channels, apart from 5.600 to 5.640 GHz); 5.745 to 5.825 GHz (5 channels) |
Spreading code process and modulation (typical) |
DSSS with DBPSK, DQPSK, CCK
OFDM with BPSK, QPSK, 16QAM, 64QAM 802.11b: CCK at 11/5.5 MBit/s, DQPSK at 2 MBit/s, DBPSK at 1 MBit/s 802.11a / g: 64QAM at 54/48 MBit/s, 16QAM at 36/24 MBit/s, QPSK at 18/12 MBit/s, BPSK at 9/6 MBit/s 802.11n: 64QAM at 300 MBit/s to BPSK at 6.5 MBit/s |
Transmission rate |
802.11b: 1, 2, 5,5, 11 MBit/s
802.11a/g: 6, 9, 12, 18, 24, 36, 48, 54 MBit/s 802.11n: 6.5 to 300 MBit/s |
Transmission rate WLAN |
|
Transmit power |
802.11b: type 26±1.5 dBm at 1 MBit/s, type 26±1.5 dBm at 2 MBit/s, type 26±1.5 dBm at 5,5 MBit/s, type 25±1.5 dBm at 11 MBit/s
802.11g: type 23±1.5 dBm to 6 to 24 MBit/s, type 23±1.5 dBm at 36 MBit/s, type 19±1.5 dBm at 48 MBit/s, type 18±1.5 dBm at 54 MBit/s 802.11a: type 23±1.5 dBm at 6 bis 24 MBit/s, type 21±1.5 dBm at 36 MBit/s, type 20±1.5 dBm at 48 MBit/s, type 18±1.5 dBm at 54 MBit/s 802.11n (2.4 GHz): type 23±1.5 dBm at MCS0/8 20 MHz, type 18±1.5 dBm at MCS7/15 20 MHz, type 23±1.5 dBm at MCS0/8 40 MHz, type 17±1.5 dBm at MCS7/15 40 MHz 802.11n (5 GHz): type 23±1.5 dBm at MCS0/8 20 MHz, type 18±1.5 dBm at MCS7/15 20 MHz, type 23±1.5 dBm at MCS0/8 40 MHz, type 17±1.5 dBm at MCS7/15 40 MHz |
Wireless LAN receive sensitivity |
802.11b: -93 dBm at 1 MBit/s, -93 dBm at 2 MBit/s, -93 dBm at 5.5 MBit/s, -88 dBm at 11 MBit/s
802.11g: -88 dBm at 6 MBit/s, -86 dBm at 9 MBit/s, -85 dBm at 12 MBit/s, -85 dBm at 18 MBit/s, -85 dBm at 24 MBit/s, -82 dBm at 36 MBit/s, -78 dBm at 48 MBit/s, -74 dBm at 54 MBit/s 802.11a: -90 dBm at 6 MBit/s, -88 dBm at 9 MBit/s, -88 dBm at 12 MBit/s, -85 dBm at 18 MBit/s, -81 dBm at 24 MBit/s, -78 dBm at 36 MBit/s, -74 dBm at 48 MBit/s, -72 dBm at 54 MBit/s 802.11n (2.4 GHz): -70 dBm at MCS7 20 MHz, -69 dBm at MCS15 20 MHz, -67 dBm at MCS7 40 MHz, -67 dBm at MCS15 40 MHz 802.11n (5 GHz): -69 dBm at MCS7 20 MHz, -71 dBm at MCS15 20 MHz, -63 dBm at MCS7 40 MHz, -68 dBm at MCS15 40 MHz |
Approval/Certificate/Document of Conformity |
[KC certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_96975)
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_67591) [UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_289066) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72107) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2536670000) |
Product Change Notification |
[Firmware Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_74681)
[Product Change Notification IE-WL-BL-series](https://mdcop.weidmueller.com/mediadelivery/asset/900_80535) |
Software |
[Software -- WLAN Administration Tool](https://mdcop.weidmueller.com/mediadelivery/asset/900_35745)
[Firmware -- Current Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_56189) [Device description -- SNMP private MIB](https://mdcop.weidmueller.com/mediadelivery/asset/900_74678) |
User Documentation |
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_52954)
[Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_67964) [20210702 Security Advisory – Multiple vulnerabilities in Industrial WLAN devices (Update A)](https://mdcop.weidmueller.com/mediadelivery/asset/900_223868) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000816 |
ETIM 7.0 | EC000816 |
ETIM 8.0 | EC000816 |
ETIM 9.0 | EC000816 |
ECLASS 9.0 | 19-17-02-01 |
ECLASS 9.1 | 19-17-02-06 |
ECLASS 10.0 | 19-17-05-01 |
ECLASS 11.0 | 19-17-05-01 |
ECLASS 12.0 | 19-17-05-01 |
ECLASS 13.0 | 19-17-05-01 |
ECLASS 14.0 | 19-17-05-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![KOREANCERT](/picture/KOREANCERT.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E230683 |
Accessories
-
-
Item No.:1367140000Packaging unit:1 PC
WLAN antenna, Directional antenna, Dual Band (2.4 GHz / 5 GHz), Gain 9 dBi, Vertical, 1x N-type female, bottom, IP67, Impedance: 50 Ω
-
Item No.:2788070000Packaging unit:1 PC
Omni-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), Linear, Vertical, 2x RP-SMA male, IP67, Impedance: 50 Ω
-
Item No.:2788110000Packaging unit:1 PC
Omni-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), Vertical, N female, IP67, Impedance: 50 Ω
-
Item No.:2788090000Packaging unit:1 PC
Omni-directional antenna, Cellular antenna, Wi-Fi antenna, Up to 5G (NR), Up to Wi-Fi 6 & 6E (IEEE802.11ax), Linear, Vertical, 2x SMA male, 2x RP-SMA male, IP67, Impedance: 50 Ω
-
Item No.:2788080000Packaging unit:1 PC
Semi-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), +/- 45° linear, 4x RP-SMA male, IP67, Impedance: 50 Ω
-
-
Item No.:1348590000Packaging unit:1 PC
Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4