Properties
Version | Mounting rail outlet, RJ45, RJ45 module, IP20, Cat.6A / Class EA (ISO/IEC 11801 2010) |
Order No. | 8808360000 |
Type | IE-XM-RJ45/IDC |
GTIN (EAN) | 4032248505944 |
Qty. | 1 items |
Net weight | 53 g |
Operating temperature | -25 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | RJ45 |
Connection 2 | IDC |
Description of article | RJ45 module |
Configuration |
1 TE pitch dimension acc. to DIN 43880. insta-compatible Installation flange with mounting frame |
Wiring |
EIA/TIA T568 A
EIA/TIA T568 B PROFINET |
Colour | Light Grey |
Housing main material |
PA 66
UL 94: V-0 |
Insulation cross-section, min. | 0.7 mm |
Insulation cross-section, max. | 1.6 mm |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Connection diameter, solid | 0.4...0.64 mm |
Conductor connection cross-section, solid (AWG) | AWG 24...AWG 22 |
Connection diameter, flexible | 0.48...0.64 mm |
Conductor connection cross-section, flexible (AWG) | AWG 26...AWG 22 |
Sheath diameter, min. | 5.5 mm |
Sheath diameter, max. | 10 mm |
Type of mounting | TS 35 |
Shielding | Yes |
Protection degree | IP20 |
Plugging cycles | 750 (RJ45) |
Contact resistance | ≤ 20 mΩ |
Current-carrying capacity at 50 °C | 1 A |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Insulation strength | 500 MΩ |
PoE / PoE+ | conforming to IEEE 802.3at |
Certificate no. (cULus) | E316369 |
Certificate No. (DNV) | TAE00003EW |
Connector standard | IEC 60603-7-5 |
Approval/Certificate/Document of Conformity |
[GOST Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_58423)
[DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103101) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8808360000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8808360000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91195) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ECLASS 9.0 | 27-44-03-20 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 27-44-03-20 |
ECLASS 11.0 | 27-44-03-20 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |
ECLASS 14.0 | 27-44-03-20 |
Approvals | ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |
Accessories
ConnectorsIndustrial Ethernet ConnectorsAccessoriesMarkersOutlet marker