Properties
Version | Mounting flange, Coupling flange, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67 |
Order No. | 8808450000 |
Type | IE-XM-RJ45/RJ45-IP67 |
GTIN (EAN) | 4032248506033 |
Qty. | 1 items |
Net weight | 42 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | RJ45 |
Connection 2 | RJ45 |
Description of article | Coupling flange, straight |
Configuration |
and RJ45 module, socket-socket captive lid |
Colour | Light Grey |
Housing main material |
PA 66
UL 94: V-0 |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact surface | Gold over nickel |
Type of mounting |
Cabinet
Distribution box |
Shielding | 360° shield contact |
Protection degree | IP67 |
Plugging cycles | 750 |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Certificate No. (DNV) | TAE00003EW |
Connector standard |
IEC 61076-3-106 Var. 6
IEC 60603-7-5 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166406) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8808450000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8808450000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
Approvals | ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
Accessories
-
Item No.:8808330000Packaging unit:1 PC
Flange insert, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP20RJ45 coupling / module
Is counterpart of
-
Item No.:8808380000Packaging unit:1 PC
Connecting plug, Plug, IP67, Cat.6A / Class EA (ISO/IEC 11801 2010), Variant 6 to IEC 61076-3-106
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V6 SnapInSets - RJ45