Properties
Version | I-Series, Accessories, End plate, Intermediate plate, dark beige, 4 mm |
Order No. | 1859570000 |
Type | IEPL |
GTIN (EAN) | 4032248465750 |
Qty. | 25 items |
Depth | 44.85 mm |
Depth (inches) | 1.766 inch |
Height | 105.9 mm |
Height (inches) | 4.169 inch |
Width | 4 mm |
Width (inches) | 0.157 inch |
Net weight | 6.73 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | Intermediate plate |
Rail | TS 35 |
Installation advice | Direct mounting |
Snap-on | Yes |
Type of fixing | Snap-on |
TS 35 offset | 53 mm |
Installation advice | Direct mounting |
Rail | TS 35 |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64436) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1859570000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-33 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |