Properties
Version | Insulating sleeve (terminal), PPS, black |
Order No. | 2586440000 |
Type | IH 13.5 WTL6/4FF |
GTIN (EAN) | 4050118610000 |
Qty. | 100 items |
Depth | 13.5 mm |
Depth (inches) | 0.531 inch |
Height | 5.27 mm |
Height (inches) | 0.207 inch |
Width | 5.27 |
Width (inches) | 0.207 inch |
Net weight | 0.001 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., max. | 220 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PPS |
Colour | black |
UL 94 flammability rating | V-0 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2586440000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |