Properties
Version | W-Series, Insulating sleeve |
Order No. | 0386060000 |
Type | IH 2.8 DB |
GTIN (EAN) | 4008190043414 |
Qty. | 100 items |
Depth | 5.1 mm |
Depth (inches) | 0.201 inch |
Height | 18 mm |
Height (inches) | 0.709 inch |
Width | 3.6 mm |
Width (inches) | 0.142 inch |
Net weight | 0.18 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | -50 °C... |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Explosion-tested version | No |
Installation advice | Direct mounting |
Installation advice | Direct mounting |
Certificate No. (UR) | E60693 |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59101) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0386060000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0386060000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
Approvals | ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |