Properties
Version | Terminal (busbar connection) |
Order No. | 0502780000 |
Type | IK 35/ZB35 BL |
GTIN (EAN) | 4008190141455 |
Qty. | 50 items |
Depth | 8.6 mm |
Depth (inches) | 0.339 inch |
Height | 32 mm |
Height (inches) | 1.26 inch |
Width | 14 mm |
Width (inches) | 0.551 inch |
Net weight | 1.34 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide 66 |
Insulating material | PA |
Colour | silver |
UL 94 flammability rating | V-2 |
Version | for busbar 10 x 3 mm |
Installation advice | Busbar |
Installation advice | Busbar |
Operating temperature range, max. | 100 °C |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0502780000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000001 |
ETIM 7.0 | EC000001 |
ETIM 8.0 | EC000001 |
ETIM 9.0 | EC000001 |
ECLASS 9.0 | 27-14-11-46 |
ECLASS 9.1 | 27-14-11-46 |
ECLASS 10.0 | 27-14-11-46 |
ECLASS 11.0 | 27-14-11-46 |
ECLASS 12.0 | 27-14-11-46 |
ECLASS 13.0 | 27-25-01-16 |
ECLASS 14.0 | 27-25-01-16 |
ROHS | Conform |