Properties
Version | Locking clips (terminal), PA 66, orange |
Order No. | 1167440000 |
Type | IL WMF2.5 BLZ OR |
GTIN (EAN) | 4032248958474 |
Qty. | 50 items |
Depth | 28.85 mm |
Depth (inches) | 1.136 inch |
Height | 16.6 mm |
Height (inches) | 0.654 inch |
Width | 8.28 mm |
Width (inches) | 0.326 inch |
Net weight | 1.12 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | orange |
UL 94 flammability rating | V-2 |
Number of poles | 2 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60664) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1167440000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1167440000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |