Properties
Order No. | 1341080000 |
Type | INLAY CC-M 15/60 |
GTIN (EAN) | 4050118145380 |
Qty. | 1 items |
Depth | 120 mm |
Depth (inches) | 4.724 inch |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 76 mm |
Width (inches) | 2.992 inch |
Net weight | 71 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Holder for 5 signs |
Width | 76 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ROHS | Conform |
Accessories
-
Item No.:1327880000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327890000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327720000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327700000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
MarkersDevice markersMetalliCardMetalliCard for PrintJetCC-M 15/60With hole
MarkersDevice markersMetalliCardMetalliCard for PrintJetCC-M 15/60Standard
Is accessory of
-
Item No.:1327880000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327890000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327720000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327700000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
MarkersDevice markersMetalliCardMetalliCard for PrintJetCC-M 15/60With hole
MarkersDevice markersMetalliCardMetalliCard for PrintJetCC-M 15/60Standard