Properties
Order No. | 1341030000 |
Type | INLAY CC-M 85/54 |
GTIN (EAN) | 4050118145427 |
Qty. | 1 items |
Depth | 120 mm |
Depth (inches) | 4.724 inch |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 76 mm |
Width (inches) | 2.992 inch |
Net weight | 50 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Holder for 1 sign |
Width | 76 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ROHS | Conform |
Accessories
-
Item No.:1327820000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1327800000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1327600000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1327620000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
MarkersDevice markersMetalliCardMetalliCard for PrintJetCC-M 85/54With hole
MarkersDevice markersMetalliCardMetalliCard for PrintJetCC-M 85/54Standard
Is accessory of
-
Item No.:1327600000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1327620000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1327820000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1327800000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
MarkersDevice markersMetalliCardMetalliCard for PrintJetCC-M 85/54Standard
MarkersDevice markersMetalliCardMetalliCard for PrintJetCC-M 85/54With hole