Properties
Version | IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C |
Order No. | 2682640000 |
Type | IOT-GW30-4G-NA |
GTIN (EAN) | 4050118691672 |
Qty. | 1 items |
Depth | 105 mm |
Depth (inches) | 4.134 inch |
Height | 125 mm |
Height (inches) | 4.921 inch |
Width | 35 mm |
Width (inches) | 1.378 inch |
Net weight | 500 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...60 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Shock | according to IEC 60068-2-27 |
Reverse polarity protection | Yes |
Voltage supply | 24 V DC |
Connection type | 1 removable 6-pin terminal block |
Memory (Flash) | 4 GB |
Processor | Dual Core ARM Cortex A9, 600 MHz |
Real-time clock | Capacity buffered (max. 5 days) |
Protection degree | IP20 |
Memory (Flash) | 4 GB |
Memory (RAM) |
1 GB
DDR3 |
Processor | Dual Core ARM Cortex A9, 600 MHz |
Real-time clock | Capacity buffered (max. 5 days) |
Frequency band | Americas: LTE: Band 2 (1900 MHz), Band 4 (AWS) (1700/2100 MHz), Band 5 (850 MHz), Band 13 (700 MHz), Band 17 (700 MHz), Band 25 (1900 MHz G Block); CDMA EVDO Release 0 y EVDO Release A: BC0 (Cellular 800 MHz), BC1 (PCS 1900 MHz), BC10 (Secondary 800 MHz); UMTS: band 1 (2100 MHz); band 2 (1900 MHz); band 4 (AWS 1700/2100 MHz); band 5 (850 MHz); band 8 (900 MHz); GSM/GPRS/EDGE: Quad-Band (850/900/1800/1900 MHz) |
Wireless module | LTE (LTE / 4G) |
u-link | OpenVPN-based remote access service via the Weidmüller u-link cloud |
EMC standards |
EN 61000-6-3
EN 61000-6-2 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating temperature, max. | 60 °C |
Operating temperature, min. | -20 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 2 years |
Connector for external antennas | 2x SMA female |
Digital inputs |
2x
>10 V high , <3.6 V low; max. 30 V DC |
Digital outputs |
1x
19.2 - 28 V high; max. 1 A |
Ethernet ports | 2 |
Number of SIM-Card slots | 1 |
RJ45 ports |
10/100BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
Serial port | 1x RS232/RS485 |
SIM-Card slot type | Micro-SIM |
USB port | 1x USB 2.0 (Type A; max. 500 mA) |
Connection type | 1 removable 6-pin terminal block |
Reverse polarity protection | Yes |
Voltage supply | 24 V DC |
Housing main material | Metal |
Protection degree | IP20 |
Speed | Fast Ethernet |
Type of mounting | DIN rail |
Engineering Data |
[Quick start guide -- Quickstartguide IOT-GW30](https://mdcop.weidmueller.com/mediadelivery/asset/900_206259)
[Quick start guide -- Modbus - Understanding Coils and Register](https://mdcop.weidmueller.com/mediadelivery/asset/900_246227) [Quick start guide -- IOT-GW30: CANopen communication with PROtop](https://mdcop.weidmueller.com/mediadelivery/asset/900_251152) [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_314688) [Application notes -- Ethernet over EtherCAT with Codesys and u-OS](https://mdcop.weidmueller.com/mediadelivery/asset/900_317529) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2682640000) |
User Documentation |
[Online help / Online documentation / Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_200655)
[Security Data Sheet u-OS V1.0](https://mdcop.weidmueller.com/mediadelivery/asset/900_322899) [Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001099 |
ETIM 7.0 | EC001099 |
ETIM 8.0 | EC001099 |
ETIM 9.0 | EC001099 |
ECLASS 9.0 | 19-17-01-00 |
ECLASS 9.1 | 19-17-01-00 |
ECLASS 10.0 | 19-17-05-90 |
ECLASS 11.0 | 19-17-05-90 |
ECLASS 12.0 | 19-17-05-90 |
ECLASS 13.0 | 19-17-05-90 |
ECLASS 14.0 | 19-17-05-90 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E141197 |