Properties
Version | Screwdriver, socket wrenches |
Order No. | 0485100000 |
Type | IS 4 DIN 6911 |
GTIN (EAN) | 4008190117429 |
Qty. | 1 items |
Width | 80 mm |
Width (inches) | 3.15 inch |
Net weight | 27 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
Description of article | Hexagon screwdriver with cross-grip and pilot tip, size 4 |
Blade length | 60 mm |
Form | Pin |
Size | 4 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000818 |
ETIM 7.0 | EC000818 |
ETIM 8.0 | EC000818 |
ETIM 9.0 | EC000818 |
ECLASS 9.0 | 21-04-02-27 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-02-27 |
ECLASS 11.0 | 21-04-02-27 |
ECLASS 12.0 | 21-04-02-27 |
ECLASS 13.0 | 21-04-02-27 |
ECLASS 14.0 | 21-04-02-27 |