Properties
Version | Insulation profile, Plastic, blue |
Order No. | 0526780000 |
Type | ISPF QB75 BL |
GTIN (EAN) | 4008190093105 |
Qty. | 10 items |
Depth | 5.7 mm |
Depth (inches) | 0.224 inch |
Height | 465 mm |
Height (inches) | 18.307 inch |
Width | 2.5 mm |
Width (inches) | 0.098 inch |
Net weight | 5.91 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Plastic |
Colour | blue |
Version | Cover profile |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Type of mounting | Plugged |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_69870) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0526780000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0526780000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |