Properties
Version | JACKPAC, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 2 A, M12 plug/socket, A-coded |
Order No. | 8771420000 |
Type | JPR 24VDC 1CO M12 |
GTIN (EAN) | 4032248439621 |
Qty. | 1 items |
Height | 14.4 mm |
Height (inches) | 0.567 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Length | 83 mm |
Length (inches) | 3.268 inch |
Net weight | 53.5 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | -25 °C...70 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 066f3ba0-f03f-48d2-9b27-b897c98936ad |
Rated control voltage | 24 V DC ±20 % |
Rated control voltage | 24 V DC ± 20 % |
Rated current DC | 8 mA |
Power rating | 200 mW |
Pull-in/drop-out voltage, typ. | 16.8 V / 1.2 V DC |
Pull-in/drop-out current, typ. | 5 mA / 1 mA DC |
Protective circuit | Free-wheeling diode |
Rated control voltage | 24 V DC ±20 % |
Power rating | 200 mW |
Protective circuit | Free-wheeling diode |
Continuous current |
|
Max. switching voltage, AC | 48 V |
Max. switching voltage, DC | 24 V |
Continuous current | 2 A |
AC switching capacity (resistive), max. | 48 VA @ 48 V |
AC switching capacity, max. | 48 VA |
Switching capacity | 48 V |
DC switching capacity (resistive), max. | 48 W @ 24 V |
DC switching capacity, max. | 48 W |
Switching capacity | 24 V |
Switch-on delay | approx. 5 ms |
Switch-on delay |
|
Switch-on delay | ≤ 6 ms |
Switch-off delay | ≤ 12 ms |
Switch-off delay |
|
Switch-off delay | ≤ 6 ms |
Max. switching frequency at rated load | 0.1 Hz |
Min. switching power |
1 mA @ 24 V
10 mA @ 10 V 100 mA @ 5 V |
Continuous current | 2 A |
Switch-on delay | approx. 5 ms |
Switch-off delay | ≤ 12 ms |
Colour | grey |
UL 94 flammability rating | V-0 |
Rated voltage | 300 V |
Surge voltage category | III |
Pollution severity | 2 |
Protection degree | IP67 |
Rated voltage | 300 V |
Pollution severity | 2 |
Surge voltage category | III |
Protection degree | IP67 |
Certificate no. (cULus) | E141197 |
Certificate no. (cULus) | E141197 |
Wire connection method | M12 plug/socket, A-coded |
Switching voltage, max. | 48 V AC; 24 V DC |
Certificate no. (cULus) | E141197 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_151630) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8771420000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8771420000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=8771420000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
-
-
-
Item No.:9457340030Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457340060Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457340150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
ConnectorsCircular Connectorsh-, H-, T- and Y-distributors / gender changerSignalDistributors
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function
ConnectorsSignal ConverterJACKPAC® Zubehör
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12Connecting lineM12 male on M12 socketStraight on straight5-pole, A-codedPUR halogen-free black (U)