Properties
Version | Miscellaneous tools |
Order No. | 1296000000 |
Type | KABELBINDERZANGE RT-1 |
GTIN (EAN) | 4008190029944 |
Qty. | 1 items |
Depth | 20 mm |
Depth (inches) | 0.787 inch |
Height | 130 mm |
Height (inches) | 5.118 inch |
Width | 160 mm |
Width (inches) | 6.299 inch |
Wall thickness, min. | 25 mm |
Wall thickness, max. | 48 mm |
Net weight | 305.9 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3d0ef2ef-93f5-4544-94cb-4486af44712b |
Material | Plastic |
Max. cable tie width | 4.8 mm |
Version |
Clamping and cutting tool for plastic cable ties
Adjustable tightening force |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000453 |
ETIM 7.0 | EC000453 |
ETIM 8.0 | EC000453 |
ETIM 9.0 | EC000453 |
ECLASS 9.0 | 21-04-38-30 |
ECLASS 9.1 | 21-04-38-30 |
ECLASS 10.0 | 21-04-38-30 |
ECLASS 11.0 | 21-04-38-30 |
ECLASS 12.0 | 21-04-38-30 |
ECLASS 13.0 | 21-04-38-30 |
ECLASS 14.0 | 21-04-38-30 |