Properties
Version | Primary current: 400 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 1, Split-core current transformer |
Order No. | 2753130000 |
Type | KCMA-28-400-5A-2.5VA-1 |
GTIN (EAN) | 4050118896275 |
Qty. | 1 items |
Depth | 59 mm |
Depth (inches) | 2.323 inch |
Height | 79.5 mm |
Height (inches) | 3.13 inch |
Width | 49 mm |
Width (inches) | 1.929 inch |
Net weight | 261 g |
Operating temperature | -5 °C...50 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type of conductor | Insulated conductor only |
Round conductor | 27 mm |
Installation location | Indoor use |
Load | 2.5 VA |
Primary current | 400 A |
Secondary current | 0...5 A |
Tolerance class | 1 |
Manufacturer | MBS AG |
Cable length | 0.5 m |
Nominal frequency | 50 Hz |
Protection degree | IP20 |
Tolerance class | 1 |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_256202) |
User Documentation | [Instruction sheet German](https://mdcop.weidmueller.com/mediadelivery/asset/900_35463) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002048 |
ETIM 7.0 | EC002048 |
ETIM 8.0 | EC002048 |
ETIM 9.0 | EC002048 |
ETIM 10.0 | EC002048 |
ECLASS 9.0 | 27-21-09-02 |
ECLASS 9.1 | 27-21-09-02 |
ECLASS 10.0 | 27-21-09-02 |
ECLASS 11.0 | 27-21-09-02 |
ECLASS 12.0 | 27-21-09-02 |
ECLASS 13.0 | 27-21-09-02 |
ECLASS 14.0 | 27-21-09-02 |
ECLASS 15.0 | 27-21-09-02 |
ROHS | Conform |