Version | Primary current: 600 A, Secondary current max.: 1 A, Load: 5 VA, Tolerance class: 1, Split-core current transformer |
Order No. | 1481980000 |
Type | KCMA-32-600-1A-5VA-1 |
GTIN (EAN) | 4050118290936 |
Qty. | 1 items |
Depth | 90 mm |
Depth (inches) | 3.543 inch |
Height | 96.4 mm |
Height (inches) | 3.795 inch |
Width | 59.2 mm |
Width (inches) | 2.331 inch |
Net weight | 500 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | -5 °C...50 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type of conductor | Insulated conductor only |
Round conductor | 32.5 mm |
Installation location | Indoor use |
Load | 5 VA |
Primary current | 600 A |
Secondary current | 0...1 A |
Tolerance class | 1 |
Manufacturer | MBS AG |
Cable length | 0.5 m |
Insulation class | E |
Nominal frequency | 50 Hz |
Protection degree | IP20 |
Thermal rated continuous current Ithermal | 1.2 x Irated |
Standard |
IEC 61869-1: 2007
IEC 61869-2: 2012 |
Tolerance class | 1 |
Engineering Data | |
Catalogues |
ETIM 6.0 | EC002048 |
ETIM 7.0 | EC002048 |
ETIM 8.0 | EC002048 |
ETIM 9.0 | EC002048 |
ECLASS 9.0 | 27-21-09-02 |
ECLASS 9.1 | 27-21-09-02 |
ECLASS 10.0 | 27-21-09-02 |
ECLASS 11.0 | 27-21-09-02 |
ECLASS 12.0 | 27-21-09-02 |
ECLASS 13.0 | 27-21-09-02 |
ECLASS 14.0 | 27-21-09-02 |
ROHS | Conform |