Properties
Version | Primary current: 300 A, Secondary current max.: 1 A, Load: 2.5 VA, Tolerance class: 1, Split-core current transformer |
Order No. | 2753160000 |
Type | KCMA-42-300-1A-2.5VA-1 |
GTIN (EAN) | 4050118896749 |
Qty. | 1 items |
Depth | 69 mm |
Depth (inches) | 2.717 inch |
Height | 96 mm |
Height (inches) | 3.78 inch |
Width | 67 mm |
Width (inches) | 2.638 inch |
Net weight | 414 g |
Operating temperature | -5 °C...50 °C |
Type of conductor | Insulated conductor only |
Round conductor | 42 mm |
Installation location | Indoor use |
Load | 2.5 VA |
Primary current | 300 A |
Secondary current | 0...1 A |
Tolerance class | 1 |
Manufacturer | MBS AG |
Cable length | 0.5 m |
Protection degree | IP20 |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_256202) |
User Documentation | [Instruction sheet German](https://mdcop.weidmueller.com/mediadelivery/asset/900_35463) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002048 |
ETIM 7.0 | EC002048 |
ETIM 8.0 | EC002048 |
ETIM 9.0 | EC002048 |
ECLASS 9.0 | 27-21-09-02 |
ECLASS 9.1 | 27-21-09-02 |
ECLASS 10.0 | 27-21-09-02 |
ECLASS 11.0 | 27-21-09-02 |
ECLASS 12.0 | 27-21-09-02 |
ECLASS 13.0 | 27-21-09-02 |
ROHS | Conform |