Properties
Version | Primary current: 1200 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, Split-core current transformer |
Order No. | 2753450000 |
Type | KCMA-8-1200-5A-5VA-0.5 |
GTIN (EAN) | 4050118896633 |
Qty. | 1 items |
Depth | 58 mm |
Depth (inches) | 2.283 inch |
Height | 198 mm |
Height (inches) | 7.795 inch |
Width | 155 mm |
Width (inches) | 6.102 inch |
Net weight | 1,362 g |
Operating temperature | -5 °C...40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type of conductor | Insulated conductor only |
Round conductor | 80 mm |
Rail | 80 x 120 mm |
Installation location | Indoor use |
Load | 5 VA |
Primary current | 1,200 A |
Secondary current | 0...5 A |
Tolerance class | 0,5 |
Manufacturer | MBS AG |
Cable length | 0.5 m |
Nominal frequency | 50 Hz |
Protection degree | IP20 |
Standard |
IEC 61869-1: 2007
IEC 61869-2: 2012 |
Tolerance class | 0,5 |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_256202) |
User Documentation |
[Device description -- Betriebsanleitung deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_35948)
[Device description -- Instruction sheet english](https://mdcop.weidmueller.com/mediadelivery/asset/900_93111) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002048 |
ETIM 7.0 | EC002048 |
ETIM 8.0 | EC002048 |
ETIM 9.0 | EC002048 |
ETIM 10.0 | EC002048 |
ECLASS 9.0 | 27-21-09-02 |
ECLASS 9.1 | 27-21-09-02 |
ECLASS 10.0 | 27-21-09-02 |
ECLASS 11.0 | 27-21-09-02 |
ECLASS 12.0 | 27-21-09-02 |
ECLASS 13.0 | 27-21-09-02 |
ECLASS 14.0 | 27-21-09-02 |
ECLASS 15.0 | 27-21-09-02 |
ROHS | Conform |