Properties
Version | Residual current transformer (RCM), Primary current: 18 A, Round conductor: 20.00 mm, Split-core current transformer |
Order No. | 2656270000 |
Type | KCMA-RCM-23D |
GTIN (EAN) | 4050118666366 |
Qty. | 1 items |
Depth | 106 mm |
Depth (inches) | 4.173 inch |
Width | 58 mm |
Width (inches) | 2.283 inch |
Length | 93 mm |
Length (inches) | 3.661 inch |
Net weight | 240 g |
Operating temperature | -5 °C...45 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Residual current measuring | Yes |
Type of conductor | Insulated conductor only |
Round conductor | 20 mm |
Rail | 20 x 30 mm |
Installation location | Indoor use |
Frequency band | 30…1000 Hz |
Primary conductor temperature | 70 °C |
Primary current | 18 A |
Secondary current | 0...0.04 A |
Tolerance class | 1 |
Transmission ratio | 1:600 |
Manufacturer | MBS AG |
Insulation class | E |
Nominal frequency | 50 Hz |
Protection degree | IP20 |
Thermal rated continuous current Ithermal | 60 x Irated for 1 second |
Standard | EN 60044⁄1 |
Tolerance class | 1 |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_256202) |
User Documentation | [Device description -- Instruction sheet english](https://mdcop.weidmueller.com/mediadelivery/asset/900_93111) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002048 |
ETIM 7.0 | EC002048 |
ETIM 8.0 | EC002048 |
ETIM 9.0 | EC002048 |
ECLASS 9.0 | 27-21-09-02 |
ECLASS 9.1 | 27-21-09-02 |
ECLASS 10.0 | 27-21-09-02 |
ECLASS 11.0 | 27-21-09-02 |
ECLASS 12.0 | 27-21-09-02 |
ECLASS 13.0 | 27-21-09-02 |
ECLASS 14.0 | 27-21-09-02 |
ROHS | Conform |
Is accessory of
-
Item No.:2007420000Packaging unit:1 PC
Remote I/O module, IP20, 6-channel, Input, Power measurement, PUSH IN connection
-
I/O SystemsI/O System IP20 - u-remoteModulesPower measurement module