KDSU M40 BN O NI 2 G40

This product is discontinued.

Alternative product: 1184710000

KDSU (Klippon double seal universal Ex cable gland), Cable glands, straight, M 40, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 33 - OD max. 40.6 mm, ID min. 23.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated

Item No. 1911440000

Approvals

Approvals
Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date
Alternative product

Dimensions and weights

Height
Height (inches)
Length
Length (inches)
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Certificate numbers cable gland

Approval conditions
Certificate No. (ATEX)
Certificate No. (IECEX)
Certificate no. cable gland (IECEx)
Identification

General information

AF size 1
AF size 2
Armour, max.
Armour, min.
Basic material
Cable gland
External thread
Halogen
Inner cable diameter, max.
Inner cable diameter, min.
Installation guidelines
Length of thread
O-Ring
Operating temperature range, max.
Operating temperature range, min.
Outer cable diameter, max.
Outer cable diameter, min.
Pitch of thread
Protection degree with GWDR
Seal insert
Sealing
Size of protective cap
Type of armouring
Type of armouring, short term
Water depth

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0