Properties
Version | Klippon EB (Essential Box), Mounting plate, Height: 140 mm, Width: 140 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver |
Order No. | 8000074117 |
Type | KEB MOPL 2020 MSZN |
GTIN (EAN) | 4064675425151 |
Qty. | 1 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
Height | 140 mm |
Height (inches) | 5.512 inch |
Width | 140 mm |
Width (inches) | 5.512 inch |
Net weight | 225 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel |
Material thickness | 1.5 mm |
Surface finish | galvanized |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305308) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000074117) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:8000090356Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 200 mm, Width: 200 mm, Depth: 150 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090362Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 200 mm, Width: 200 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090342Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 200 mm, Width: 200 mm, Depth: 150 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090348Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 200 mm, Width: 200 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000071017Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 200 mm, Width: 200 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver