Properties
Version | Klippon EB (Essential Box), Mounting plate, Height: 440 mm, Width: 340 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver |
Order No. | 8000074175 |
Type | KEB MOPL 5040 MSZN |
GTIN (EAN) | 4064675425205 |
Qty. | 1 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
Height | 440 mm |
Height (inches) | 17.323 inch |
Width | 340 mm |
Width (inches) | 13.386 inch |
Net weight | 1,700 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel |
Material thickness | 1.5 mm |
Surface finish | galvanized |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |
ROHS | Conform |
Is accessory of
-
Item No.:8000090367Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090361Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090347Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090355Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000071023Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver