Properties
Version | Klippon EB (Essential Box), Mounting plate, Height: 440 mm, Width: 440 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver |
Order No. | 8000074176 |
Type | KEB MOPL 5050 MSZN |
GTIN (EAN) | 4064675425212 |
Qty. | 1 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
Height | 440 mm |
Height (inches) | 17.323 inch |
Width | 440 mm |
Width (inches) | 17.323 inch |
Net weight | 2,280 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel |
Material thickness | 1.5 mm |
Surface finish | galvanized |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |
ROHS | Conform |