Properties
Version | Klippon EBi (Essential Box industrial), Mounting foot, Height: 70 mm, Width: 36 mm, Depth: 10 mm, Material: Stainless steel 1.4301 (304), untreated, silver |
Order No. | 1289180000 |
Type | KEBI-KTBI MF S2 SET |
GTIN (EAN) | 4050118080995 |
Qty. | 1 items |
Depth | 10 mm |
Depth (inches) | 0.394 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Diameter | 11 mm |
Net weight | 104.371 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Stainless steel 1.4301 (304) |
Material thickness | 1.5 mm |
Surface finish | untreated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54057) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1289180000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1289180000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ROHS | Conform |