Properties
Version | Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Width: 600 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), Brushed, silver |
Order No. | 8000133630 |
Type | KEBIHS806020S2N0 AL |
GTIN (EAN) | 4099987368643 |
Qty. | 1 items |
Depth | 200 mm |
Depth (inches) | 7.874 inch |
Width | 600 mm |
Width (inches) | 23.622 inch |
Wall thickness, min. | 1.5 mm |
Wall thickness, max. | 1.5 mm |
Net weight | 19,846.199 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Declaration of Conformatiy No. (DoC LVD) | DE PS2650 220428 001ISS01 |
Flange plate | No |
Impact resistance | 10 J version standard |
Lid | Yes |
Lid attachment | M5 hexagonal screw with slot and 10mm distance across flats + hinge |
Material | Stainless steel 1.4301 (304) |
Material thickness | 1.5 mm |
Material thickness of cover | 1.5 mm |
Material thickness of enclosure | 1.5 mm |
Material thickness of flange | 3 mm |
Operating temperature, max. | 85 °C |
Operating temperature, min. | -40 °C |
Protection degree | IP66 |
Seal material | Polyurethane |
Surface finish | Brushed |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Klippon EBi Empty Enclosures - DoC KEBI DE PS2650 220428 001ISS01](https://mdcop.weidmueller.com/mediadelivery/asset/900_256769) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_323476) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ETIM 10.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
ECLASS 15.0 | 27-18-01-01 |