Properties
Version | Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver |
Order No. | 8000090359 |
Type | KEBIQL403020S2N0 AL |
GTIN (EAN) | 4064675855729 |
Qty. | 1 items |
Depth | 200 mm |
Depth (inches) | 7.874 inch |
Height | 400 mm |
Height (inches) | 15.748 inch |
Width | 300 mm |
Width (inches) | 11.811 inch |
Net weight | 6,964 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
M12 | 96 |
M16 | 65 |
M20 | 40 |
M25 | 24 |
M32 | 21 |
M40 | 10 |
M12 | 96 |
M16 | 65 |
M20 | 40 |
M25 | 24 |
M32 | 21 |
M40 | 10 |
M12 | 55 |
M16 | 36 |
M20 | 21 |
M25 | 18 |
M32 | 8 |
M40 | 6 |
Declaration of Conformatiy No. (DoC LVD) | DE PS2650 220428 001ISS00 |
Enclosure attachment | Installation through the housing rear wall |
Flange plate | No |
Impact resistance | 10 J version standard |
Lid attachment | Quarter-turn fastener with double-bit insert |
Material | Stainless steel 1.4301 (304) |
Material thickness of cover | 1.5 mm |
Material thickness of enclosure | 1.5 mm |
Note: protection class | IP protection is only given after wall mounting using the enclosed sealing washers. |
Operating temperature, max. | 85 °C |
Operating temperature, min. | -40 °C |
Protection degree | IP66 |
Seal material | Chloroprene |
Silicone | No |
Surface finish | untreated |
WDU 10 / ZDU 10 | 2x20 |
WDU 16 / ZDU 16 | 2x16 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 3x40 |
WDU 35 / ZDU 35 | 1x12 |
WDU 4 / ZDU 4 | 3x33 |
WDU 6 / ZDU 6 | 2x25 |
WDU 10 / ZDU 10 | 1x30 |
WDU 16 / ZDU 16 | 1x24 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 2x59 |
WDU 35 / ZDU 35 | 1x18 |
WDU 4 / ZDU 4 | 2x49 |
WDU 6 / ZDU 6 | 1x37 |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Klippon EBi Empty Enclosures - DoC KEBI DE PS2650 220428 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_256769) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_255365) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000090359) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:2704960000Packaging unit:500 PC
Klippon TB (Terminal Box), Set of fixings, Height: 11.3 mm, Width: 13.6 mm, Depth: 13.6 mm, Material: Stainless steel, rust-proof, untreated, silver
-
Item No.:1274150000Packaging unit:1 PC
Klippon EB (Essential Box), Mounting screw, Height: 13.3 mm, Width: 8.5 mm, Depth: 8.5 mm, Material: Steel, galvanized, galvanic zinc plated and passivated, silver
-
Item No.:8000074172Packaging unit:1 PC
Klippon EB (Essential Box), Mounting plate, Height: 340 mm, Width: 240 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver
-
Item No.:8000074318Packaging unit:1 PC
Klippon EB (Essential Box), Mounting plate, Height: 340 mm, Width: 240 mm, Depth: 1.5 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:3896100000Packaging unit:2 PC
Klippon EB (Essential Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 15 mm, Material: Steel, silver
-
Item No.:3896200000Packaging unit:2 PC
Klippon EB (Essential Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 20 mm, Material: Steel, silver
-
Item No.:3896300000Packaging unit:2 PC
Klippon EB (Essential Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 30 mm, Material: Steel, silver
-
Item No.:8000075807Packaging unit:1 PC
Klippon EB (Essential Box), Enclosures, Riveted, Height: 95 mm, Depth: 20 mm, Material: Stainless steel 1.4404, silver
-
Item No.:2660200318Packaging unit:1 PC
Klippon EB (Essential Box), Mounting foot, Height: 38 mm, Width: 55 mm, Depth: 10.5 mm, Material: Steel, untreated, silver
-
Item No.:2473930000Packaging unit:5 PC
Klippon EB (Essential Box), Key, Miscellaneous, Material: Plastic
-
Item No.:8000075816Packaging unit:1 PC
Klippon EB (Essential Box), Enclosures, Riveted, Height: 50 mm, Width: 171 mm, Depth: 16.5 mm, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000075818Packaging unit:1 PC
Klippon EB (Essential Box), Enclosures, Riveted, Height: 25 mm, Width: 141 mm, Depth: 16.5 mm, Material: Stainless steel 1.4404 (316L), Brushed, silver