Properties
Version | Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 500 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver |
Order No. | 8000071024 |
Type | KEBXHS505020S4B1 AK |
GTIN (EAN) | 4064675385042 |
Qty. | 1 items |
Local product | Only available in certain countries |
Depth | 200 mm |
Depth (inches) | 7.874 inch |
Height | 500 mm |
Height (inches) | 19.685 inch |
Width | 500 mm |
Width (inches) | 19.685 inch |
Mounting dimension - height | 460 mm |
Mounting dimension - width | 460 mm |
Net weight | 13,607.447 g |
Operating temperature | -55 °C...135 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
M12 | 234 |
M16 | 114 |
M20 | 75 |
M25 | 48 |
M32 | 27 |
M40 | 14 |
M50 | 11 |
M63 | 5 |
M75 | 4 |
M12 | 234 |
M16 | 114 |
M20 | 75 |
M25 | 48 |
M32 | 27 |
M40 | 14 |
M50 | 11 |
M63 | 5 |
M75 | 4 |
M12 | 175 |
M16 | 93 |
M20 | 60 |
M25 | 35 |
M32 | 18 |
M40 | 14 |
M50 | 6 |
M63 | 4 |
M75 | 4 |
Approval conditions |
ATEX
IECEX INMETRO |
Attestation of Conformatiy No. (AoC) | DE PS265x 210819 000ISS01 |
Certificate No. (ATEX) | IBEXU21ATEX1017X |
Certificate No. (IECEX) | IECEXIBE21.0006U |
Certificate no. empty enclosure (ATEX) | IBExU 21ATEX 1016 U |
Certificate no. empty enclosure (IECEx) | IECEx IBE 21.0006U |
Certificate no. empty enclosure (INMETRO) | LMP 21.0601U |
Certificate no. Terminal Box (ATEX) | IBExU 21ATEX 1017 X |
Certificate no. Terminal Box (IECEx) | IECEx IBE 21.0012 |
Certificate no. Terminal Box (INMETRO) | LMP 21.0602X |
Declaration of Conformatiy No. (DoC LVD) | DE PS265X 210819 001ISS01 |
Access opening: height | 449.6 mm |
Access opening: width | 443.6 mm |
AF size | 10 mm |
Areas of use |
Chemical industry
Explosive risk zone Oil and gas industry Onshore Process industry Building systems and technology Machine construction Packaging industry |
Enclosure attachment | 4 or 6, M6 blind thread hole on backside; optionally via additional mounting feet |
Flange plate | Yes |
Flange plate mounting | M6 hexagonal head screws 10 SW |
Gland plates | Bottom |
Impact resistance |
7 J ATEX version
10 J version standard |
Integral fixing | 4, 6 or 9 stud bolts M6 inner (female) thread |
Lid | Yes |
Lid attachment | M6 hex-head slotted screws SW10 + hinges |
Material | Stainless steel 1.4404 (316L) |
Material thickness | 1.5 mm |
Material thickness of cover | 1.5 mm |
Material thickness of flange | 3 mm |
Max. payload | 25 kg |
Number of lid screws | 3 |
Opening angle lid | 125 ° |
Operating temperature, max. | 135 °C |
Operating temperature, min. | -55 °C |
Position PE bolts | Enclosure side C |
Protection class (UL) |
Type 1
Type 4 Type 4X |
Protection degree | IP66 |
Seal material | Silicone (cover + flange) |
Standards |
EN 60079-0
IEC 60079-0 EN 60079-7 IEC 60079-7 EN 60079-11 IEC 60079-11 EN 60079-31 IEC 60079-31 |
Surface finish | Brushed |
Torque for lid screws | 2.5 Nm |
WDU 10 / ZDU 10 | 4x40 |
WDU 16 / ZDU 16 | 4x33 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 4x80 |
WDU 35 / ZDU 35 | 4x25 |
WDU 4 / ZDU 4 | 4x67 |
WDU 6 / ZDU 6 | 4x50 |
Earth, enclosure, internal | Welded-on M6 stainless-steel earth stud in enclosure body and lid. |
WDU 10 / ZDU 10 | 4x40 |
WDU 16 / ZDU 16 | 4x33 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 4x80 |
WDU 35 / ZDU 35 | 4x25 |
WDU 4 / ZDU 4 | 4x67 |
WDU 6 / ZDU 6 | 4x50 |
Product information | All articles with M6 threaded rivet as standard; UL variants with M10 earth bolt on request |
Approval/Certificate/Document of Conformity |
[IBEXU21ATEX1017X](https://mdcop.weidmueller.com/mediadelivery/asset/900_244953)
[IBEXU21ATEX1016U](https://mdcop.weidmueller.com/mediadelivery/asset/900_244954) [EU Declaration of Conformity - Klippon EBx Empty Enclosures LVD - DoC DE PS265X 210819 001ISS01](https://mdcop.weidmueller.com/mediadelivery/asset/900_244973) [UKCA Declaration of Conformity - Klippon EBx Empty Enclosures LVD - UKCA DE PS265X 220623 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319942) [IECExIBE21.0012](https://mdcop.weidmueller.com/mediadelivery/asset/900_244955) [IECExIBE21.0006U](https://mdcop.weidmueller.com/mediadelivery/asset/900_244956) [UKCA TÜV 22 UKEX 7098 X](https://mdcop.weidmueller.com/mediadelivery/asset/900_263774) [UKCA TÜV 22 UKEX 7097 U](https://mdcop.weidmueller.com/mediadelivery/asset/900_263775) [Attestation of Conformity - Klippon EBx Empty Enclosures - AoC DE PS265x 210819 000ISS01](https://mdcop.weidmueller.com/mediadelivery/asset/900_244960) [UKCA Attestation of Conformity - Klippon EBx Empty Enclosures - UKCA DE PS265X 220623 000ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319921) [CERTIFICADO LMP 21.0601U KLIPPON EBx](https://mdcop.weidmueller.com/mediadelivery/asset/900_308045) [CERTIFICADO LMP 21.0602X KLIPPON EBx](https://mdcop.weidmueller.com/mediadelivery/asset/900_308046) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_216597) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000071024) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-02 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
ECLASS 14.0 | 27-18-05-02 |
Approvals | ![CE](/picture/CE.gif) ![CULUSEX](/picture/CULUSEX.gif) ![IBEXUATEX](/picture/IBEXUATEX.gif) ![IECEXIBE](/picture/IECEXIBE.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULusEX) | E223792 |
Accessories
-
Item No.:2704960000Packaging unit:500 PC
Klippon TB (Terminal Box), Set of fixings, Height: 11.3 mm, Width: 13.6 mm, Depth: 13.6 mm, Material: Stainless steel, rust-proof, untreated, silver
-
Item No.:2660200318Packaging unit:1 PC
Klippon EB (Essential Box), Mounting foot, Height: 38 mm, Width: 55 mm, Depth: 10.5 mm, Material: Steel, untreated, silver
-
Item No.:3896200000Packaging unit:2 PC
Klippon EB (Essential Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 20 mm, Material: Steel, silver
-
Item No.:3896100000Packaging unit:2 PC
Klippon EB (Essential Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 15 mm, Material: Steel, silver
-
Item No.:3896300000Packaging unit:2 PC
Klippon EB (Essential Box), Spacer, Height: 11.2 mm, Width: 10 mm, Depth: 30 mm, Material: Steel, silver
-
Item No.:8000075807Packaging unit:1 PC
Klippon EB (Essential Box), Enclosures, Riveted, Height: 95 mm, Depth: 20 mm, Material: Stainless steel 1.4404, silver
-
Item No.:8000075809Packaging unit:1 PC
Klippon EB (Essential Box), Enclosures, Riveted, Height: 175 mm, Depth: 20 mm, Material: Stainless steel 1.4404, silver
-
Item No.:8000075808Packaging unit:1 PC
Klippon EB (Essential Box), Enclosures, Riveted, Height: 125 mm, Depth: 20 mm, Material: Stainless steel 1.4404, silver
-
Item No.:2749640000Packaging unit:1 PC
Mounting tool, Blade width (B): 6.5 mm, Blade length: 150 mm, Blade thickness (A): 1.2 mm
-
Item No.:8000075818Packaging unit:1 PC
Klippon EB (Essential Box), Enclosures, Riveted, Height: 25 mm, Width: 141 mm, Depth: 16.5 mm, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000075816Packaging unit:1 PC
Klippon EB (Essential Box), Enclosures, Riveted, Height: 50 mm, Width: 171 mm, Depth: 16.5 mm, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000074176Packaging unit:1 PC
Klippon EB (Essential Box), Mounting plate, Height: 440 mm, Width: 440 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver
-
Item No.:1274150000Packaging unit:1 PC
Klippon EB (Essential Box), Mounting screw, Height: 13.3 mm, Width: 8.5 mm, Depth: 8.5 mm, Material: Steel, galvanized, galvanic zinc plated and passivated, silver
-
Item No.:8000074322Packaging unit:1 PC
Klippon EB (Essential Box), Mounting plate, Height: 440 mm, Width: 440 mm, Depth: 1.5 mm, Material: Stainless steel 1.4301 (304), untreated, silver