Properties
Version | Clamping yoke, Mounting screw, Steel |
Order No. | 0400100000 |
Type | KISC M2.5X11/4.5 AKZ1.5 |
GTIN (EAN) | 4008190068196 |
Qty. | 100 items |
Depth | 3.8 mm |
Depth (inches) | 0.15 inch |
Height | 11 mm |
Height (inches) | 0.433 inch |
Width | 4.5 mm |
Width (inches) | 0.177 inch |
Net weight | 0.46 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Surface finish | Miscellaneous |
Colour | silver |
Version | for busbars |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Metric size of the thread, external | 2.5 mm |
Installation advice | Direct mounting |
Surface finish | Miscellaneous |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0400100000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |