Properties
Version | Mounting screw (Terminal), 2.50 mm, Steel, Depth: 3.8 mm, Width: 4.5 mm, Height: 4.5 mm |
Order No. | 1062700000 |
Type | KISC M2.5X4.5 WTR2.5 |
GTIN (EAN) | 4008190078454 |
Qty. | 100 items |
Depth | 3.8 mm |
Depth (inches) | 0.15 inch |
Height | 4.5 mm |
Height (inches) | 0.177 inch |
Width | 4.5 mm |
Width (inches) | 0.177 inch |
Net weight | 0.273 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Surface finish | Miscellaneous |
Colour | silver |
Version | for busbars |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Metric size of the thread, external | 2.5 mm |
Installation advice | Direct mounting |
Surface finish | Miscellaneous |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1062700000) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:0338000000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, Width: 50.3 mm
-
Item No.:0216000000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 4, Pitch in mm (P): 5.00, Insulated: No, Width: 19.7 mm
Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL / SAKD 2.5N