Properties
Version | Clamping yoke, Mounting screw |
Order No. | 9503280000 |
Type | KISC M3X20.5/10 NI EK4 |
GTIN (EAN) | 4008190550783 |
Qty. | 100 items |
Depth | 4.8 mm |
Depth (inches) | 0.189 inch |
Height | 20.5 mm |
Height (inches) | 0.807 inch |
Width | 4.8 mm |
Width (inches) | 0.189 inch |
Net weight | 1.03 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Version | Screws |
Installation advice | Direct mounting |
Type of mounting | when screwed in |
Metric size of the thread, external | 3 mm |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66830) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9503280000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9503280000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |