Properties
Version | Clamping yoke, Clamping yoke, Steel |
Order No. | 1752701001 |
Type | KLBUE 10-20 CPF |
GTIN (EAN) | 4032248044436 |
Qty. | 10 items |
Depth | 39.5 mm |
Depth (inches) | 1.555 inch |
Height | 26 mm |
Height (inches) | 1.024 inch |
Width | 24 mm |
Width (inches) | 0.945 inch |
Mounting dimension - width | 22.5 mm |
Net weight | 36.048 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Colour | grey |
Version | For a shield connection |
Rail | TS 27 |
Explosion-tested version | Yes |
Installation advice |
Direct mounting
Busbar |
Type of fixing | when screwed in |
Cable diameter, max. | 20 mm |
Cable diameter, min. | 10 mm |
Pitch in mm (P) | 30 mm |
Installation advice |
Direct mounting
Busbar |
Rail | TS 27 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63369) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1752701001) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1752701001) |
User Documentation |
[Beipackzettel_KLBUE.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35361)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002020 |
ETIM 7.0 | EC002020 |
ETIM 8.0 | EC002020 |
ETIM 9.0 | EC002020 |
ECLASS 9.0 | 27-14-11-50 |
ECLASS 9.1 | 27-14-11-50 |
ECLASS 10.0 | 27-14-11-50 |
ECLASS 11.0 | 27-14-11-50 |
ECLASS 12.0 | 27-14-11-50 |
ECLASS 13.0 | 27-25-01-20 |
ECLASS 14.0 | 27-25-01-20 |
ROHS | Conform |
Accessories
-
Item No.:1802690000Packaging unit:2 Meter
Terminal rail, Terminal rails, Steel, galvanized, Width: 2000 mm, Height: 27 mm, Depth: 12.5 mm, Slit width: 9.00 mm, Slit length: 9.00 mm
Cabinet InfrastructureDIN railsTS 27Steel