Properties
Version | Clamping yoke, Clamping yoke, Steel |
Order No. | 1600490000 |
Type | KLBUE 10-20 |
GTIN (EAN) | 4008190151874 |
Qty. | 10 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 26 mm |
Height (inches) | 1.024 inch |
Width | 24 mm |
Width (inches) | 0.945 inch |
Net weight | 29.848 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Colour | silver |
Version | For a shield connection |
Explosion-tested version | Yes |
Installation advice | Busbar |
Type of fixing | Snap-on |
Cable diameter, max. | 20 mm |
Cable diameter, min. | 10 mm |
Pitch in mm (P) | 25 mm |
Installation advice | Busbar |
Approval/Certificate/Document of Conformity | [Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37739) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62226) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1600490000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1600490000) |
User Documentation |
[Beipackzettel_KLBUE.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35361)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002020 |
ETIM 7.0 | EC002020 |
ETIM 8.0 | EC002020 |
ETIM 9.0 | EC002020 |
ECLASS 9.0 | 27-14-11-50 |
ECLASS 9.1 | 27-14-11-50 |
ECLASS 10.0 | 27-14-11-50 |
ECLASS 11.0 | 27-14-11-50 |
ECLASS 12.0 | 27-14-11-50 |
ECLASS 13.0 | 27-25-01-20 |
ECLASS 14.0 | 27-25-01-20 |
ROHS | Conform |
Accessories
-
Item No.:0348900000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 3 mm, Copper
-
-
-
-
Terminal BlocksAccessoriesBusbarsBlank busbarsCopper
Terminal BlocksApplication rangeShielding and earthingAccessoriesMounting support