Properties
Version | Clamping yoke, Clamping yoke for shield connection |
Order No. | 1252530000 |
Type | KLBUE 3-8 FM4 |
GTIN (EAN) | 4032248112531 |
Qty. | 10 items |
Depth | 26 mm |
Depth (inches) | 1.024 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 14.5 mm |
Width (inches) | 0.571 inch |
Net weight | 15.136 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | silver |
UL 94 flammability rating | None |
End cover plate required | No |
Rail | TS 35 |
Explosion-tested version | No |
Installation advice | TS 35 |
Type of mounting | Snap-on |
Cable diameter, max. | 8 mm |
Cable diameter, min. | 3 mm |
Connection cross-section, stranded, max. | 8 mm² |
Connection cross-section, stranded, min. | 3 mm² |
Stripping length | 18 mm |
Type of connection | Spring connection |
Installation advice | TS 35 |
Rail | TS 35 |
Rated cross-section | 8 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_52006) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1252530000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1252530000) |
User Documentation |
[Beipackzettel_KLBUE.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35361)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002020 |
ETIM 7.0 | EC002020 |
ETIM 8.0 | EC002020 |
ETIM 9.0 | EC002020 |
ECLASS 9.0 | 27-14-11-50 |
ECLASS 9.1 | 27-14-11-50 |
ECLASS 10.0 | 27-14-11-50 |
ECLASS 11.0 | 27-14-11-50 |
ECLASS 12.0 | 27-14-11-50 |
ECLASS 13.0 | 27-25-01-20 |
ECLASS 14.0 | 27-25-01-20 |
ROHS | Conform |