Properties
Version | Clamping yoke, Clamping yoke, Steel |
Order No. | 1752691001 |
Type | KLBUE 4-13.5 CPF |
GTIN (EAN) | 4032248044429 |
Qty. | 10 items |
Depth | 31.5 mm |
Depth (inches) | 1.24 inch |
Height | 22 mm |
Height (inches) | 0.866 inch |
Width | 20.5 mm |
Width (inches) | 0.807 inch |
Mounting dimension - width | 19 mm |
Net weight | 23.1 g |
Storage temperature | -25 °C...55 °C |
Material | Steel |
Colour | grey |
Version | For a shield connection |
Rail | TS 27 |
Explosion-tested version | Yes |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Cable diameter, max. | 13.5 mm |
Cable diameter, min. | 4 mm |
Pitch in mm (P) | 20 mm |
Installation advice | Direct mounting |
Rail | TS 27 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63371) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1752691001) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1752691001) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1752691001&norm=0) |
User Documentation |
[Beipackzettel_KLBUE.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35361)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002020 |
ETIM 7.0 | EC002020 |
ETIM 8.0 | EC002020 |
ETIM 9.0 | EC002020 |
ECLASS 9.0 | 27-14-11-50 |
ECLASS 9.1 | 27-14-11-50 |
ECLASS 10.0 | 27-14-11-50 |
ECLASS 11.0 | 27-14-11-50 |
ECLASS 12.0 | 27-14-11-50 |
ECLASS 13.0 | 27-25-01-20 |
ROHS | Conform |
Accessories
-
Item No.:1802690000Packaging unit:2 Meter
Terminal rails, Rail, DIN EN 60715, Steel
Cabinet InfrastructureDIN railsTS 27Steel