Properties
Version | Clamping yoke, Clamping yoke, PA 66 GF 30 |
Order No. | 1403090000 |
Type | KLBUE 4-13.5 RC TS35 |
GTIN (EAN) | 4050118205206 |
Qty. | 1 items |
Depth | 55.6 mm |
Depth (inches) | 2.189 inch |
Height | 67.5 mm |
Height (inches) | 2.657 inch |
Width | 37.5 mm |
Width (inches) | 1.476 inch |
Net weight | 81.8 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -25 °C |
Continuous operating temp., max. | 105 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6fc8563f-82a2-46cf-b3da-0e2c7ddd4382 |
Material | PA 66 GF 30 |
Colour |
black
Silver grey |
UL 94 flammability rating | V-0 |
Version |
For a shield connection
With resistor |
Rail | TS 35 |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of mounting | Snap-on |
Cable diameter, max. | 13.5 mm |
Cable diameter, min. | 4 mm |
Stripping length | 24.3 mm |
Type of connection | Spring connection |
Installation advice | Direct mounting |
Rail | TS 35 |
Rated voltage | 230 V |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61671) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1403090000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1403090000) |
User Documentation |
[Beipackzettel_KLBUE_RC.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35513)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002020 |
ETIM 7.0 | EC002020 |
ETIM 8.0 | EC002020 |
ETIM 9.0 | EC002020 |
ECLASS 9.0 | 27-14-11-50 |
ECLASS 9.1 | 27-14-11-50 |
ECLASS 10.0 | 27-14-11-50 |
ECLASS 11.0 | 27-14-11-50 |
ECLASS 12.0 | 27-14-11-50 |
ECLASS 13.0 | 27-25-01-20 |
ECLASS 14.0 | 27-25-01-20 |
ROHS | Conform |
Accessories
-
Item No.:0383400000Packaging unit:2 PC
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0236500000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0498000000Packaging unit:2 PC
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:0514500000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:1812630000Packaging unit:80 PC
SwitchMark, Device markers, 8 x 27 mm, white
-
Cabinet InfrastructureDIN railsTS 35Steel
MarkersDevice markersMultiCardSwitchMarkSM 27/8Blank, adhesive backing
Terminal BlocksAccessoriesMounting supportTools