Properties
Version | Clamping yoke, Clamping yoke, Steel |
Order No. | 1712310050 |
Type | KLBUE 4-13.5 SC |
GTIN (EAN) | 4032248007066 |
Qty. | 50 items |
Depth | 31.45 mm |
Depth (inches) | 1.238 inch |
Height | 22 mm |
Height (inches) | 0.866 inch |
Width | 20.1 mm |
Width (inches) | 0.791 inch |
Mounting dimension - width | 18.9 mm |
Net weight | 18.32 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Colour | silver |
Version | For a shield connection |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of mounting | Screw |
Cable diameter, max. | 13.5 mm |
Cable diameter, min. | 4 mm |
Type of connection | Spring connection |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_246631) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1712310050) |
User Documentation |
[Beipackzettel_KLBUE.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35361)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002020 |
ETIM 7.0 | EC002020 |
ETIM 8.0 | EC002020 |
ETIM 9.0 | EC002020 |
ECLASS 9.0 | 27-14-11-50 |
ECLASS 9.1 | 27-14-11-50 |
ECLASS 10.0 | 27-14-11-50 |
ECLASS 11.0 | 27-14-11-50 |
ECLASS 12.0 | 27-14-11-50 |
ECLASS 13.0 | 27-25-01-20 |
ECLASS 14.0 | 27-25-01-20 |
ROHS | Conform |